Duralon 701-00032-028 Duralon Filament Bearings - 701-00032-028
Part #:10389931
Catalog #:701-00032-028
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Min] (in): | 2.188 in | Wall Style: | Thinwall |
| Length [Min] (in): | 0.86 in | Inner Diameter [Max] (in): | 2 in |
| Product: | Duralon Straight Sleeve | Series: | Duralon |
| Max Static Load (lb): | 131,867.51 lb | Outer Diameter [Max] (in): | 2.19 in |
| Inner Diameter [Min] (in): | 2 in | Bearing Type: | COMPOSITE BEARING |
| Bearing Brand: | REX DURALON | Max Dynamic Load (lb): | 34,251.3 lb |
General Specifications
| UPC: | 793699234893 | Weight: | 0.04 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

