Duralon 701-00032-032 Duralon Filament Bearings - 701-00032-032
Part #:10389054
Catalog #:701-00032-032
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wall Style: | Thinwall | Bearing Brand: | REX DURALON |
| Length [Min] (in): | 0.98 in | Series: | Duralon |
| Product: | Duralon Straight Sleeve | Inner Diameter [Max] (in): | 2 in |
| Inner Diameter [Min] (in): | 2 in | Max Static Load (lb): | 151,146.38 lb |
| Outer Diameter [Min] (in): | 2.188 in | Max Dynamic Load (lb): | 39,258.8 lb |
| Bearing Type: | COMPOSITE BEARING | Outer Diameter [Max] (in): | 2.19 in |
General Specifications
| UPC: | 793699234909 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

