Duralon 701-00034-023 Duralon Filament Bearings - 701-00034-023
Part #:10390349
Catalog #:701-00034-023
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Static Load (lb): | 114,371.49 lb | Outer Diameter [Max] (in): | 2.31 in |
| Wall Style: | Thinwall | Length [Min] (in): | 0.7 in |
| Outer Diameter [Min] (in): | 2.313 in | Max Dynamic Load (lb): | 29,706.88 lb |
| Bearing Brand: | REX DURALON | Inner Diameter [Max] (in): | 2.13 in |
| Series: | Duralon | Inner Diameter [Min] (in): | 2.13 in |
| Product: | Duralon Straight Sleeve | Bearing Type: | COMPOSITE BEARING |
General Specifications
| UPC: | 793699235074 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

