Duralon 701-00040-012 Duralon Filament Bearings - 701-00040-012
Part #:10385945
Catalog #:701-00040-012
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Min] (in): | 2.688 in | Wall Style: | Thinwall |
| Outer Diameter [Max] (in): | 2.69 in | Max Static Load (lb): | 68,419.51 lb |
| Bearing Type: | COMPOSITE BEARING | Series: | Duralon |
| Inner Diameter [Max] (in): | 2.25 in | Product: | Duralon Straight Sleeve |
| Max Dynamic Load (lb): | 17,771.3 lb | Inner Diameter [Min] (in): | 2.5 in |
| Length [Min] (in): | 0.36 in | Bearing Brand: | REX DURALON |
General Specifications
| UPC: | 662864356756 | Weight: | 0.02 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

