Duralon 701-00040-024 Duralon Filament Bearings - 701-00040-024
Part #:10386933
Catalog #:701-00040-024
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Duralon | Length [Min] (in): | 0.73 in |
| Bearing Type: | COMPOSITE BEARING | Outer Diameter [Max] (in): | 2.69 in |
| Inner Diameter [Min] (in): | 2.5 in | Wall Style: | Thinwall |
| Outer Diameter [Min] (in): | 2.6882 in | Bearing Brand: | REX DURALON |
| Max Dynamic Load (lb): | 36,543.8 lb | Max Static Load (lb): | 140,693.63 lb |
| Product: | Duralon Straight Sleeve | Inner Diameter [Max] (in): | 2.5 in |
General Specifications
| UPC: | 793699235357 | Weight: | 0.04 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

