Duralon 701-00040-042 Duralon Filament Bearings - 701-00040-042
Part #:10386977
Catalog #:701-00040-042
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Dynamic Load (lb): | 64,677.52 lb | Outer Diameter [Max] (in): | 2.69 in |
| Inner Diameter [Max] (in): | 2.25 in | Inner Diameter [Min] (in): | 2.5 in |
| Max Static Load (lb): | 249,008.45 lb | Outer Diameter [Min] (in): | 2.688 in |
| Wall Style: | Thinwall | Series: | Duralon |
| Bearing Type: | COMPOSITE BEARING | Product: | Duralon Straight Sleeve |
| Length [Min] (in): | 1.29 in | Bearing Brand: | REX DURALON |
General Specifications
| UPC: | 698210118884 | Weight: | 0.01 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

