Duralon 701-01080-056 Duralon Filament Bearings - 701-01080-056
Part #:10388851
Catalog #:701-01080-056
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | Duralon Straight Sleeve | Series: | Duralon |
| Bearing Brand: | REX DURALON | Wall Style: | Heavywall |
| Inner Diameter [Min] (in): | 5.01 in | Max Dynamic Load (lb): | 173,311.4 lb |
| Outer Diameter [Min] (in): | 5.5 in | Outer Diameter [Max] (in): | 5.5 in |
| Max Static Load (lb): | 476,606.35 lb | Inner Diameter [Max] (in): | 5.01 in |
| Length [Min] (in): | 1.73 in | Bearing Type: | COMPOSITE BEARING |
General Specifications
| UPC: | 793699294255 | Weight: | 0.49 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

