Rex RPT 7GP1-0812-016 .125 in Wall Straight Sleeve Filament Bearing - 7GP1-0812-016
Part #:10396127
Catalog #:7GP1-0812-016
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Max] (in): | 0.51 in | Outer Diameter [Min] (in): | 0.7525 in |
| Series: | Rex RPT | Outer Diameter [Max] (in): | 0.75 in |
| Wall Style: | 1/8 in | Length [Min] (in): | 0.98 in |
| Inner Diameter [Min] (in): | 0.51 in | Max Static Load (lb): | 38,182.76 lb |
| Max Dynamic Load (lb): | 5,950.56 lb | Bearing Brand: | REX RPT |
| Bearing Type: | COMPOSITE BEARING | Product: | Rex RPT Straight Sleeve |
General Specifications
| UPC: | 782934843662 | Weight: | 0.02 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

