Rex RPT 7GP1-1822-020 .125 in Wall Straight Sleeve Filament Bearing - 7GP1-1822-020
Part #:10396157
Catalog #:7GP1-1822-020
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Brand: | REX RPT | Bearing Type: | COMPOSITE BEARING |
| Wall Style: | 1/8 in | Series: | Rex RPT |
| Product: | Rex RPT Straight Sleeve | Inner Diameter [Min] (in): | 1.13 in |
| Outer Diameter [Max] (in): | 1.38 in | Max Static Load (lb): | 107,987.88 lb |
| Outer Diameter [Min] (in): | 1.377 in | Length [Min] (in): | 1.24 in |
| Inner Diameter [Max] (in): | 1.13 in | Max Dynamic Load (lb): | 16,829.28 lb |
General Specifications
| UPC: | 782934843969 | Weight: | 0.04 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

