Rex RPT 7GP1-2226-016 .125 in Wall Straight Sleeve Filament Bearing - 7GP1-2226-016
Part #:10396173
Catalog #:7GP1-2226-016
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Rex RPT | Max Static Load (lb): | 105,273.63 lb |
| Product: | Rex RPT Straight Sleeve | Outer Diameter [Max] (in): | 1.63 in |
| Bearing Type: | COMPOSITE BEARING | Length [Min] (in): | 0.99 in |
| Bearing Brand: | REX RPT | Inner Diameter [Min] (in): | 1.38 in |
| Inner Diameter [Max] (in): | 1.38 in | Wall Style: | 1/8 in |
| Max Dynamic Load (lb): | 16,406.28 lb | Outer Diameter [Min] (in): | 1.627 in |
General Specifications
| UPC: | 782934844126 | Weight: | 0.04 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

