Rex RPT 7GP1-2432-040 .250 in Wall Straight Sleeve Filament Bearing - 7GP1-2432-040
Part #:10395795
Catalog #:7GP1-2432-040
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Rex RPT | Inner Diameter [Max] (in): | 1.51 in |
| Bearing Type: | COMPOSITE BEARING | Max Dynamic Load (lb): | 44,999.28 lb |
| Product: | Rex RPT Straight Sleeve | Length [Min] (in): | 2.49 in |
| Bearing Brand: | REX RPT | Outer Diameter [Max] (in): | 2 in |
| Max Static Load (lb): | 206,246.7 lb | Outer Diameter [Min] (in): | 2.002 in |
| Wall Style: | 1/4 in | Inner Diameter [Min] (in): | 1.51 in |
General Specifications
| UPC: | 782934840340 | Weight: | 0.24 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

