Rex RPT 7GP1-2634-036 Rex RPT Filament Bearings - 7GP1-2634-036
Part #:10395804
Catalog #:7GP1-2634-036
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Wall Style: | 1/4 in | Outer Diameter [Min] (in): | 2.127 in |
| Max Dynamic Load (lb): | 43,841.28 lb | Length [Min] (in): | 2.24 in |
| Bearing Type: | COMPOSITE BEARING | Outer Diameter [Max] (in): | 2.13 in |
| Bearing Brand: | REX RPT | Product: | Rex RPT Straight Sleeve |
| Inner Diameter [Max] (in): | 1.63 in | Max Static Load (lb): | 200,939.2 lb |
| Inner Diameter [Min] (in): | 1.63 in | Series: | Rex RPT |
General Specifications
| UPC: | 782934840432 | Weight: | 0.23 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

