Rex RPT 7GP1-2836-036 Rex RPT Filament Bearings - 7GP1-2836-036
Part #:10395815
Catalog #:7GP1-2836-036
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | Rex RPT Straight Sleeve | Length [Min] (in): | 2.24 in |
| Inner Diameter [Min] (in): | 1.76 in | Bearing Type: | COMPOSITE BEARING |
| Outer Diameter [Min] (in): | 2.253 in | Series: | Rex RPT |
| Inner Diameter [Max] (in): | 1.76 in | Max Dynamic Load (lb): | 47,228.16 lb |
| Wall Style: | 1/4 in | Outer Diameter [Max] (in): | 2.25 in |
| Max Static Load (lb): | 216,462.4 lb | Bearing Brand: | REX RPT |
General Specifications
| UPC: | 782934840548 | Weight: | 0.25 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

