Rex RPT 7GP1-3438-064 .125 in Wall Straight Sleeve Filament Bearing - 7GP1-3438-064
Part #:10396254
Catalog #:7GP1-3438-064
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Min] (in): | 2.13 in | Series: | Rex RPT |
| Outer Diameter [Max] (in): | 2.38 in | Max Dynamic Load (lb): | 102,151.98 lb |
| Product: | Rex RPT Straight Sleeve | Inner Diameter [Max] (in): | 2.13 in |
| Outer Diameter [Min] (in): | 2.378 in | Wall Style: | 1/8 in |
| Bearing Brand: | REX RPT | Bearing Type: | COMPOSITE BEARING |
| Max Static Load (lb): | 655,475.21 lb | Length [Min] (in): | 3.99 in |
General Specifications
| UPC: | 782934846830 | Weight: | 0.25 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

