Rex RPT 7GP1-3644-040 .250 in Wall Straight Sleeve Filament Bearing - 7GP1-3644-040
Part #:10395868
Catalog #:7GP1-3644-040
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | COMPOSITE BEARING | Length [Min] (in): | 2.49 in |
| Outer Diameter [Min] (in): | 2.753 in | Max Static Load (lb): | 309,301.58 lb |
| Inner Diameter [Max] (in): | 2.26 in | Wall Style: | 1/4 in |
| Outer Diameter [Max] (in): | 2.75 in | Max Dynamic Load (lb): | 67,483.98 lb |
| Inner Diameter [Min] (in): | 2.26 in | Bearing Brand: | REX RPT |
| Series: | Rex RPT | Product: | Rex RPT Straight Sleeve |
General Specifications
| UPC: | 782934841071 | Weight: | 0.34 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

