Rex RPT 7GP1-3644-160 Rex RPT Filament Bearings - 7GP1-3644-160
Part #:10395877
Catalog #:7GP1-3644-160
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Min] (in): | 2.26 in | Bearing Brand: | REX RPT |
| Wall Style: | 1/4 in | Outer Diameter [Max] (in): | 2.75 in |
| Series: | Rex RPT | Bearing Type: | COMPOSITE BEARING |
| Max Dynamic Load (lb): | 271,833.06 lb | Inner Diameter [Max] (in): | 2.26 in |
| Length [Min] (in): | 10.03 in | Product: | Rex RPT Straight Sleeve |
| Outer Diameter [Min] (in): | 2.753 in | Max Static Load (lb): | 1,245,901.53 lb |
General Specifications
| UPC: | 782934841163 | Weight: | 1.37 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

