Rex RPT 7GP1-4044-020 .125 in Wall Straight Sleeve Filament Bearing - 7GP1-4044-020
Part #:10396288
Catalog #:7GP1-4044-020
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Diameter [Max] (in): | 2.51 in | Wall Style: | 1/8 in |
| Inner Diameter [Min] (in): | 2.51 in | Max Static Load (lb): | 239,559.32 lb |
| Outer Diameter [Max] (in): | 2.75 in | Product: | Rex RPT Straight Sleeve |
| Bearing Brand: | REX RPT | Bearing Type: | COMPOSITE BEARING |
| Length [Min] (in): | 1.24 in | Series: | Rex RPT |
| Max Dynamic Load (lb): | 37,333.92 lb | Outer Diameter [Min] (in): | 2.753 in |
General Specifications
| UPC: | 782934847172 | Weight: | 0.09 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

