Rex RPT 7GP1-4048-032 .250 in Wall Straight Sleeve Filament Bearing - 7GP1-4048-032
Part #:10395897
Catalog #:7GP1-4048-032
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | Rex RPT Straight Sleeve | Bearing Type: | COMPOSITE BEARING |
| Max Dynamic Load (lb): | 59,914.92 lb | Outer Diameter [Min] (in): | 3.004 in |
| Outer Diameter [Max] (in): | 3.01 in | Max Static Load (lb): | 274,610.05 lb |
| Wall Style: | 1/4 in | Bearing Brand: | REX RPT |
| Series: | Rex RPT | Length [Min] (in): | 1.99 in |
| Inner Diameter [Min] (in): | 2.51 in | Inner Diameter [Max] (in): | 2.51 in |
General Specifications
| UPC: | 782934841361 | Weight: | 0.30 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

