Rex RPT 7GP1-4048-052 Rex RPT Filament Bearings - 7GP1-4048-052
Part #:10395902
Catalog #:7GP1-4048-052
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length [Min] (in): | 3.24 in | Bearing Type: | COMPOSITE BEARING |
| Outer Diameter [Max] (in): | 3.01 in | Max Static Load (lb): | 447,103.8 lb |
| Bearing Brand: | REX RPT | Max Dynamic Load (lb): | 97,549.92 lb |
| Wall Style: | 1/4 in | Series: | Rex RPT |
| Inner Diameter [Min] (in): | 2.51 in | Product: | Rex RPT Straight Sleeve |
| Inner Diameter [Max] (in): | 2.51 in | Outer Diameter [Min] (in): | 3.004 in |
General Specifications
| UPC: | 782934841415 | Weight: | 0.49 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

