Rex RPT 7GP1-4448-032 .125 in Wall Straight Sleeve Filament Bearing - 7GP1-4448-032
Part #:10396307
Catalog #:7GP1-4448-032
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | COMPOSITE BEARING | Series: | Rex RPT |
| Bearing Brand: | REX RPT | Product: | Rex RPT Straight Sleeve |
| Max Static Load (lb): | 422,761.57 lb | Max Dynamic Load (lb): | 65,884.92 lb |
| Length [Min] (in): | 1.99 in | Wall Style: | 1/8 in |
| Outer Diameter [Max] (in): | 3.01 in | Outer Diameter [Min] (in): | 3.004 in |
| Inner Diameter [Min] (in): | 2.76 in | Inner Diameter [Max] (in): | 2.76 in |
General Specifications
| UPC: | 782934847363 | Weight: | 0.16 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

