Rex RPT 7GP1-4856-064 .125 in Wall Straight Sleeve Filament Bearing - 7GP1-4856-064
Part #:10395939
Catalog #:7GP1-4856-064
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Diameter [Min] (in): | 3.504 in | Bearing Brand: | REX RPT |
| Max Static Load (lb): | 924,147.84 lb | Bearing Type: | COMPOSITE BEARING |
| Inner Diameter [Min] (in): | 3.01 in | Inner Diameter [Max] (in): | 3.01 in |
| Wall Style: | 1/8 in | Length [Min] (in): | 3.99 in |
| Product: | Rex RPT Straight Sleeve | Outer Diameter [Max] (in): | 3.51 in |
| Max Dynamic Load (lb): | 144,023.04 lb | Series: | Rex RPT |
General Specifications
| UPC: | 782934841781 | Weight: | 0.71 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

