Rex RPT 7GP1-4856-088 Rex RPT Filament Bearings - 7GP1-4856-088
Part #:10395945
Catalog #:7GP1-4856-088
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length [Min] (in): | 5.49 in | Inner Diameter [Max] (in): | 3.01 in |
| Bearing Brand: | REX RPT | Max Dynamic Load (lb): | 198,167.04 lb |
| Bearing Type: | COMPOSITE BEARING | Product: | Rex RPT Straight Sleeve |
| Outer Diameter [Min] (in): | 3.504 in | Series: | Rex RPT |
| Outer Diameter [Max] (in): | 3.51 in | Wall Style: | 1/8 in |
| Max Static Load (lb): | 1,271,571.84 lb | Inner Diameter [Min] (in): | 3.01 in |
General Specifications
| UPC: | 782934841842 | Weight: | 0.98 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

