Rex RPT 7GP1-5664-160 Rex RPT Filament Bearings - 7GP1-5664-160
Part #:10395989
Catalog #:7GP1-5664-160
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Brand: | REX RPT | Length [Min] (in): | 10.03 in |
| Inner Diameter [Min] (in): | 3.51 in | Product: | Rex RPT Straight Sleeve |
| Outer Diameter [Min] (in): | 4.004 in | Max Static Load (lb): | 1,935,188.2 lb |
| Bearing Type: | COMPOSITE BEARING | Series: | Rex RPT |
| Inner Diameter [Max] (in): | 3.51 in | Wall Style: | 1/4 in |
| Max Dynamic Load (lb): | 422,222.88 lb | Outer Diameter [Max] (in): | 4.01 in |
General Specifications
| UPC: | 782934842283 | Weight: | 2.06 LB |
| HTC: | 8483308090 | Country of Origin: | United States of America |

