Sealmaster Female Rod End Bearing - Three-Piece Greasable Bronze Race - TF 10N
Part #:1431001000
Catalog #:TF 10N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.5 in | Ball Flat Diameter (in): | 0.839 in |
| Ball Width (in): | 0.75 in | Housing Width (in): | 0.562 in |
| Base Diameter (in): | 1 in | Thread Length (in): | 1.469 in |
| Thread Size: | #5/8-18 | Ball Diameter (in): | 1.125 in |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Zerk Fitting SW: | Y | Across Wrench Flats: | 0.875 |
| Race Material: | Bronze | Product Type: | TF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle - a Deg. +/-: | 8 |
| Thread Type: | UNF | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Series: | Commercial | Bearing Type: | Rod End |
| Configuration: | Female | Product Selection Available SW: | Y |
| Axial Load: | 805 | Lubrication Type: | Grease |
| Housing Style: | Female Rod End | Construction: | Three-Piece Rod End with Zerk Fitting |
| Max Static Radial Load: | 8,050 | Lubrication: | Zerk Fitting |
| Type: | Female Rod End | Thread: | RH |
| Class: | Commercial | Bore Size (in): | 0.6250 in |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724124 | Weight: | 0.88 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

