Sealmaster Female Rod End Bearing - Three-Piece Greasable Bronze Race - TFL 5N
Part #:1530501000
Catalog #:TFL 5N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.447 in | Thread Length (in): | 0.719 in |
| Housing Width (in): | 0.344 in | Base Diameter (in): | 0.531 in |
| Thread Size: | #5/16-24 | Head Diameter (in): | 0.875 in |
| Ball Diameter (in): | 0.625 in | Ball Width (in): | 0.437 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Axial Load: | 335 | Series: | Commercial |
| Thread Type: | UNF | Misalignment Angle - a Deg. +/-: | 7 |
| Bearing Type: | Rod End | Construction: | Three-Piece Rod End with Zerk Fitting |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Across Wrench Flats: | 0.437 |
| Housing Style: | Female Rod End | Lubrication Type: | Grease |
| Race Material: | Bronze | Product Type: | TF |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Zerk Fitting SW: | Y | Configuration: | Female |
| Max Static Radial Load: | 3,350 | Type: | Female Rod End |
| Lubrication: | Zerk Fitting | Thread: | LH |
| Bore Size (in): | 0.3125 in | Class: | Commercial |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288726630 | Weight: | 0.50 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

