Sealmaster Female Rod End Bearing - Three-Piece Greasable Bronze Race - TFL 6N
Part #:1530601000
Catalog #:TFL 6N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.688 in | Housing Width (in): | 0.406 in |
| Thread Size: | #3/8-24 | Ball Diameter (in): | 0.718 in |
| Ball Flat Diameter (in): | 0.517 in | Ball Width (in): | 0.5 in |
| Thread Length (in): | 0.906 in | Head Diameter (in): | 1 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Configuration: | Female | Across Wrench Flats: | 0.562 |
| Misalignment Angle - a Deg. +/-: | 6 | Axial Load: | 445 |
| Thread Type: | UNF | Construction: | Three-Piece Rod End with Zerk Fitting |
| Series: | Commercial | Housing Style: | Female Rod End |
| Bearing Type: | Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Lubrication Type: | Grease | Product Selection Available SW: | Y |
| Product Type: | TF | Race Material: | Bronze |
| Zerk Fitting SW: | Y | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Type: | Female Rod End | Max Static Radial Load: | 4,450 |
| Lubrication: | Zerk Fitting | Thread: | LH |
| Class: | Commercial | Bore Size (in): | 0.3750 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724209 | Weight: | 0.57 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

