Sealmaster Female Rod End Bearing - Three-Piece Greasable Bronze Race - TFL 12N
Part #:1531201000
Catalog #:TFL 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.75 in | Housing Width (in): | 0.687 in |
| Ball Flat Diameter (in): | 0.978 in | Thread Size: | #3/4-16 |
| Base Diameter (in): | 1.125 in | Ball Width (in): | 0.875 in |
| Thread Length (in): | 1.719 in | Ball Diameter (in): | 1.312 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Housing Style: | Female Rod End | Race Material: | Bronze |
| Axial Load: | 1,130 | Lubrication Type: | Grease |
| Thread Type: | UNF | Product Type: | TF |
| Across Wrench Flats: | 1 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Selection Available SW: | Y | Zerk Fitting SW: | Y |
| Misalignment Angle - a Deg. +/-: | 7 | Series: | Commercial |
| Configuration: | Female | Bearing Type: | Rod End |
| Construction: | Three-Piece Rod End with Zerk Fitting | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Type: | Female Rod End | Thread: | LH |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 11,300 |
| Bore Size (in): | 0.7500 in | Class: | Commercial |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724247 | Weight: | 1.10 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

