Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TR 4
Part #:1410400000
Catalog #:TR 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 0.75 in | Housing Width (in): | 0.281 in |
| Thread Length (in): | 0.719 in | Base Diameter (in): | 0.469 in |
| Ball Flat Diameter (in): | 0.331 in | Ball Width (in): | 0.375 in |
| Thread Size: | #1/4-28 | Ball Diameter (in): | 0.5 in |
| Length to Center of Ball (in): | 1.31 in |
Technical Specifications
| Series: | Precision | Construction: | Three-Piece Rod End with Zerk Fitting |
| Across Wrench Flats: | 0.375 | Configuration: | Female |
| Misalignment Angle - a Deg. +/-: | 8 | Product Selection Available SW: | Y |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Bearing Type: | Rod End |
| Thread Type: | UNF | Zerk Fitting SW: | N |
| Housing Style: | Female Rod End | Lubrication Type: | Grease |
| Product Type: | TR | Race Material: | Carbon Steel - corrosion resistant plating |
| Axial Load: | 270 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Max Static Radial Load: | 2,700 | Thread: | RH |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Class: | Precision | Bore Size (in): | 0.2500 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719090 | Weight: | 0.05 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 0.45 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

