Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TR 4N
Part #:1410401000
Catalog #:TR 4N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.469 in | Thread Length (in): | 0.719 in |
| Head Diameter (in): | 0.75 in | Housing Width (in): | 0.281 in |
| Ball Flat Diameter (in): | 0.331 in | Ball Width (in): | 0.375 in |
| Ball Diameter (in): | 0.5 in | Thread Size: | #1/4-28 |
| Length to Center of Ball (in): | 1.31 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Grease |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Misalignment Angle - a Deg. +/-: | 8 |
| Thread Type: | UNF | Product Type: | TR |
| Axial Load: | 270 | Construction: | Three-Piece Rod End with Zerk Fitting |
| Bearing Type: | Rod End | Configuration: | Female |
| Series: | Precision | Housing Style: | Female Rod End |
| Product Selection Available SW: | Y | Race Material: | Carbon Steel - corrosion resistant plating |
| Zerk Fitting SW: | Y | Across Wrench Flats: | 0.375 |
| Thread: | RH | Lubrication: | Zerk Fitting |
| Type: | Female Rod End | Max Static Radial Load: | 2,700 |
| Bore Size (in): | 0.2500 in | Class: | Precision |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719847 | Weight: | 0.48 LB |
| Packaged Length: | 4.15 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

