Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TR 5
Part #:1410500000
Catalog #:TR 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.625 in | Ball Width (in): | 0.437 in |
| Head Diameter (in): | 0.875 in | Thread Length (in): | 0.719 in |
| Thread Size: | #5/16-24 | Base Diameter (in): | 0.531 in |
| Ball Flat Diameter (in): | 0.447 in | Housing Width (in): | 0.344 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Construction: | Three-Piece Rod End with Zerk Fitting |
| Thread Type: | UNF | Zerk Fitting SW: | N |
| Series: | Precision | Lubrication Type: | Grease |
| Product Type: | TR | Configuration: | Female |
| Housing Style: | Female Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material: | Carbon Steel - corrosion resistant plating | Product Selection Available SW: | Y |
| Misalignment Angle - a Deg. +/-: | 7 | Axial Load: | 335 |
| Bearing Type: | Rod End | Across Wrench Flats: | 0.437 |
| Thread: | RH | Type: | Female Rod End |
| Max Static Radial Load: | 3,350 | Lubrication: | No Zerk Fitting |
| Bore Size (in): | 0.3125 in | Class: | Precision |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719106 | Weight: | 0.09 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

