Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TR 5N
Part #:1410501000
Catalog #:TR 5N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 0.875 in | Housing Width (in): | 0.344 in |
| Ball Width (in): | 0.437 in | Thread Size: | #5/16-24 |
| Thread Length (in): | 0.719 in | Ball Diameter (in): | 0.625 in |
| Base Diameter (in): | 0.531 in | Ball Flat Diameter (in): | 0.447 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Axial Load: | 335 | Zerk Fitting SW: | Y |
| Construction: | Three-Piece Rod End with Zerk Fitting | Misalignment Angle - a Deg. +/-: | 7 |
| Race Material: | Carbon Steel - corrosion resistant plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Series: | Precision | Product Type: | TR |
| Thread Type: | UNF | Across Wrench Flats: | 0.437 |
| Lubrication Type: | Grease | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Selection Available SW: | Y | Bearing Type: | Rod End |
| Configuration: | Female | Housing Style: | Female Rod End |
| Type: | Female Rod End | Thread: | RH |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 3,350 |
| Bore Size (in): | 0.3125 in | Class: | Precision |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719854 | Weight: | 0.50 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

