Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TR 8N
Part #:1410801000
Catalog #:TR 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.5 in | Thread Length (in): | 1.156 in |
| Head Diameter (in): | 1.312 in | Ball Flat Diameter (in): | 0.698 in |
| Ball Diameter (in): | 0.937 in | Thread Size: | #1/2-20 |
| Base Diameter (in): | 0.875 in | Ball Width (in): | 0.625 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Configuration: | Female | Across Wrench Flats: | 0.75 |
| Zerk Fitting SW: | Y | Series: | Precision |
| Product Type: | TR | Bearing Type: | Rod End |
| Race Material: | Carbon Steel - corrosion resistant plating | Axial Load: | 740 |
| Housing Style: | Female Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Misalignment Angle - a Deg. +/-: | 6 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Selection Available SW: | Y | Thread Type: | UNF |
| Construction: | Three-Piece Rod End with Zerk Fitting | Lubrication Type: | Grease |
| Thread: | RH | Max Static Radial Load: | 7,400 |
| Lubrication: | Zerk Fitting | Type: | Female Rod End |
| Bore Size (in): | 0.5000 in | Class: | Precision |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719885 | Weight: | 0.32 LB |
| Packaged Length: | 3.05 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 0.95 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

