Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TR 10N
Part #:1411001000
Catalog #:TR 10N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.469 in | Base Diameter (in): | 1 in |
| Ball Width (in): | 0.75 in | Ball Flat Diameter (in): | 0.839 in |
| Housing Width (in): | 0.562 in | Ball Diameter (in): | 1.125 in |
| Head Diameter (in): | 1.5 in | Thread Size: | #5/8-18 |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Bearing Type: | Rod End | Product Type: | TR |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Axial Load: | 805 |
| Series: | Precision | Lubrication Type: | Grease |
| Housing Style: | Female Rod End | Product Selection Available SW: | Y |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Zerk Fitting SW: | Y |
| Across Wrench Flats: | 0.875 | Thread Type: | UNF |
| Race Material: | Carbon Steel - corrosion resistant plating | Configuration: | Female |
| Construction: | Three-Piece Rod End with Zerk Fitting | Misalignment Angle - a Deg. +/-: | 8 |
| Type: | Female Rod End | Max Static Radial Load: | 8,050 |
| Thread: | RH | Lubrication: | Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.6250 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719892 | Weight: | 0.47 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

