Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TR 12
Part #:1411200000
Catalog #:TR 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.719 in | Thread Size: | #3/4-16 |
| Housing Width (in): | 0.687 in | Ball Width (in): | 0.875 in |
| Base Diameter (in): | 1.125 in | Ball Diameter (in): | 1.312 in |
| Ball Flat Diameter (in): | 0.978 in | Head Diameter (in): | 1.75 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Configuration: | Female |
| Misalignment Angle - a Deg. +/-: | 7 | Housing Style: | Female Rod End |
| Series: | Precision | Race Material: | Carbon Steel - corrosion resistant plating |
| Zerk Fitting SW: | N | Axial Load: | 1,130 |
| Across Wrench Flats: | 1 | Lubrication Type: | Grease |
| Thread Type: | UNF | Product Type: | TR |
| Thread: | RH | Lubrication: | No Zerk Fitting |
| Type: | Female Rod End | Max Static Radial Load: | 11,300 |
| Bore Size (in): | 0.7500 in | Class: | Precision |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719144 | Weight: | 0.68 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 2.55 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

