Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TR 16N
Part #:1411601000
Catalog #:TR 16N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 1.375 in | Thread Size: | #1 1/4-12 |
| Base Diameter (in): | 1.688 in | Housing Width (in): | 1 in |
| Thread Length (in): | 2.094 in | Ball Flat Diameter (in): | 1.269 in |
| Head Diameter (in): | 2.75 in | Ball Diameter (in): | 1.875 in |
| Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication Type: | Grease |
| Configuration: | Female | Product Selection Available SW: | Y |
| Across Wrench Flats: | 1.5 | Zerk Fitting SW: | Y |
| Misalignment Angle - a Deg. +/-: | 8.5 | Housing Style: | Female Rod End |
| Construction: | Three-Piece Rod End with Zerk Fitting | Bearing Type: | Rod End |
| Axial Load: | 2,100 | Race Material: | Carbon Steel - corrosion resistant plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | TR |
| Series: | Precision | Thread Type: | UNF |
| Thread: | RH | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 21,000 | Type: | Female Rod End |
| Class: | Precision | Bore Size (in): | 1 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719915 | Weight: | 2.18 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 1.63 IN |
| Packaged Height: | 5.69 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

