Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AR 4N
Part #:1450401000
Catalog #:AR 4N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 0.75 in | Ball Flat Diameter (in): | 0.331 in |
| Thread Length (in): | 0.719 in | Ball Width (in): | 0.375 in |
| Ball Diameter (in): | 0.5 in | Thread Size: | #1/4-28 |
| Base Diameter (in): | 0.469 in | Housing Width (in): | 0.281 in |
| Length to Center of Ball (in): | 1.31 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | AR |
| Zerk Fitting SW: | Y | Across Wrench Flats: | 0.375 |
| Housing Style: | Female Rod End | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Misalignment Angle - a Deg. +/-: | 8 | Thread Type: | UNF |
| Product Selection Available SW: | Y | Configuration: | Female |
| Race Material: | Carbon Steel - corrosion resistant plating | Lubrication Type: | Grease |
| Series: | Precision Extra Capacity | Bearing Type: | Rod End |
| Axial Load: | 537 | Construction: | Three-Piece Rod End with Zerk Fitting |
| Thread: | RH | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 5,370 | Type: | Female Rod End |
| Class: | Precision | Bore Size (in): | 0.2500 in |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719649 | Weight: | 0.06 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 4.85 IN |
| Packaged Height: | 0.40 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

