Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AR 5N
Part #:1450501000
Catalog #:AR 5N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.625 in | Ball Width (in): | 0.437 in |
| Head Diameter (in): | 0.875 in | Base Diameter (in): | 0.531 in |
| Thread Length (in): | 0.719 in | Ball Flat Diameter (in): | 0.447 in |
| Thread Size: | #5/16-24 | Housing Width (in): | 0.344 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Zerk Fitting SW: | Y | Configuration: | Female |
| Axial Load: | 750 | Lubrication Type: | Grease |
| Product Type: | AR | Across Wrench Flats: | 0.437 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Series: | Precision Extra Capacity |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Product Selection Available SW: | Y | Housing Style: | Female Rod End |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Misalignment Angle - a Deg. +/-: | 7 |
| Construction: | Three-Piece Rod End with Zerk Fitting | Race Material: | Carbon Steel - corrosion resistant plating |
| Thread: | RH | Type: | Female Rod End |
| Max Static Radial Load: | 7,500 | Lubrication: | Zerk Fitting |
| Bore Size (in): | 0.3125 in | Class: | Precision |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719656 | Weight: | 0.05 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.55 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

