Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AR 6N
Part #:1450601000
Catalog #:AR 6N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.688 in | Ball Diameter (in): | 0.718 in |
| Thread Size: | #3/8-24 | Thread Length (in): | 0.906 in |
| Ball Width (in): | 0.5 in | Housing Width (in): | 0.406 in |
| Head Diameter (in): | 1 in | Ball Flat Diameter (in): | 0.517 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Series: | Precision Extra Capacity |
| Across Wrench Flats: | 0.562 | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Axial Load: | 957 | Lubrication Type: | Grease |
| Thread Type: | UNF | Product Type: | AR |
| Construction: | Three-Piece Rod End with Zerk Fitting | Housing Style: | Female Rod End |
| Misalignment Angle - a Deg. +/-: | 6 | Product Selection Available SW: | Y |
| Race Material: | Carbon Steel - corrosion resistant plating | Bearing Type: | Rod End |
| Configuration: | Female | Zerk Fitting SW: | Y |
| Thread: | RH | Max Static Radial Load: | 9,570 |
| Lubrication: | Zerk Fitting | Type: | Female Rod End |
| Class: | Precision | Bore Size (in): | 0.3750 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719663 | Weight: | 0.16 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

