Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AR 7N
Part #:1450701000
Catalog #:AR 7N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.812 in | Thread Size: | #7/16-20 |
| Base Diameter (in): | 0.75 in | Thread Length (in): | 1.031 in |
| Housing Width (in): | 0.437 in | Head Diameter (in): | 1.125 in |
| Ball Width (in): | 0.562 in | Ball Flat Diameter (in): | 0.586 in |
| Length to Center of Ball (in): | 1.81 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Axial Load: | 1,100 |
| Misalignment Angle - a Deg. +/-: | 7 | Race Material: | Carbon Steel - corrosion resistant plating |
| Bearing Type: | Rod End | Product Selection Available SW: | Y |
| Across Wrench Flats: | 0.625 | Lubrication Type: | Grease |
| Zerk Fitting SW: | Y | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Product Type: | AR | Housing Style: | Female Rod End |
| Configuration: | Female | Series: | Precision Extra Capacity |
| Thread Type: | UNF | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Thread: | RH | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 11,000 | Type: | Female Rod End |
| Bore Size (in): | 0.4375 in | Class: | Precision |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719670 | Weight: | 0.19 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 0.85 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

