Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AR 10N
Part #:1451001000
Catalog #:AR 10N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.562 in | Ball Flat Diameter (in): | 0.839 in |
| Head Diameter (in): | 1.5 in | Thread Length (in): | 1.469 in |
| Ball Diameter (in): | 1.125 in | Thread Size: | #5/8-18 |
| Base Diameter (in): | 1 in | Ball Width (in): | 0.75 in |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Bearing Type: | Rod End | Housing Style: | Female Rod End |
| Product Selection Available SW: | Y | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Zerk Fitting SW: | Y |
| Axial Load: | 1,730 | Construction: | Three-Piece Rod End with Zerk Fitting |
| Lubrication Type: | Grease | Across Wrench Flats: | 0.875 |
| Race Material: | Carbon Steel - corrosion resistant plating | Misalignment Angle - a Deg. +/-: | 8 |
| Series: | Precision Extra Capacity | Thread Type: | UNF |
| Product Type: | AR | Configuration: | Female |
| Thread: | RH | Type: | Female Rod End |
| Max Static Radial Load: | 17,300 | Lubrication: | Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.6250 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719694 | Weight: | 0.45 LB |
| Packaged Length: | 2.88 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

