Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - AR 12N
Part #:1451201000
Catalog #:AR 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 1.125 in | Head Diameter (in): | 1.75 in |
| Housing Width (in): | 0.687 in | Thread Size: | #3/4-16 |
| Thread Length (in): | 1.719 in | Ball Width (in): | 0.875 in |
| Ball Diameter (in): | 1.312 in | Ball Flat Diameter (in): | 0.978 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Zerk Fitting SW: | Y | Bearing Type: | Rod End |
| Across Wrench Flats: | 1 | Axial Load: | 2,320 |
| Housing Style: | Female Rod End | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Misalignment Angle - a Deg. +/-: | 7 | Lubrication Type: | Grease |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Construction: | Three-Piece Rod End with Zerk Fitting |
| Thread Type: | UNF | Configuration: | Female |
| Product Selection Available SW: | Y | Series: | Precision Extra Capacity |
| Product Type: | AR | Race Material: | Carbon Steel - corrosion resistant plating |
| Thread: | RH | Type: | Female Rod End |
| Max Static Radial Load: | 23,200 | Lubrication: | Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.7500 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719700 | Weight: | 1.09 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 5.45 IN |
| Packaged Height: | 1.35 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

