Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 3
Part #:1510300000
Catalog #:TRL 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #10-32 | Base Diameter (in): | 0.375 in |
| Ball Flat Diameter (in): | 0.306 in | Housing Width (in): | 0.25 in |
| Head Diameter (in): | 0.625 in | Ball Diameter (in): | 0.437 in |
| Thread Length (in): | 0.531 in | Ball Width (in): | 0.312 in |
| Length to Center of Ball (in): | 1.06 in |
Technical Specifications
| Zerk Fitting SW: | N | Series: | Precision |
| Housing Style: | Female Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Misalignment Angle - a Deg. +/-: | 6.5 | Thread Type: | UNF |
| Product Selection Available SW: | Y | Configuration: | Female |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Construction: | Three-Piece Rod End with Zerk Fitting |
| Race Material: | Carbon Steel - corrosion resistant plating | Lubrication Type: | Grease |
| Axial Load: | 185 | Bearing Type: | Rod End |
| Product Type: | TR | Across Wrench Flats: | 0.312 |
| Max Static Radial Load: | 1,850 | Lubrication: | No Zerk Fitting |
| Type: | Female Rod End | Thread: | LH |
| Bore Size (in): | 0.1875 in | Class: | Precision |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719472 | Weight: | 0.04 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.65 IN |
| Packaged Height: | 0.45 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

