Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 5N
Part #:1510501000
Catalog #:TRL 5N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.437 in | Ball Flat Diameter (in): | 0.447 in |
| Thread Size: | #5/16-24 | Housing Width (in): | 0.344 in |
| Base Diameter (in): | 0.531 in | Head Diameter (in): | 0.875 in |
| Ball Diameter (in): | 0.625 in | Thread Length (in): | 0.719 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Zerk Fitting SW: | Y | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 7 | Housing Style: | Female Rod End |
| Series: | Precision | Product Type: | TR |
| Construction: | Three-Piece Rod End with Zerk Fitting | Bearing Type: | Rod End |
| Across Wrench Flats: | 0.437 | Configuration: | Female |
| Product Selection Available SW: | Y | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | Carbon Steel - corrosion resistant plating |
| Lubrication Type: | Grease | Axial Load: | 335 |
| Type: | Female Rod End | Thread: | LH |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 3,350 |
| Bore Size (in): | 0.3125 in | Class: | Precision |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720225 | Weight: | 0.09 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.60 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

