Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 6
Part #:1510600000
Catalog #:TRL 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.5 in | Thread Size: | #3/8-24 |
| Housing Width (in): | 0.406 in | Ball Diameter (in): | 0.718 in |
| Ball Flat Diameter (in): | 0.517 in | Thread Length (in): | 0.906 in |
| Base Diameter (in): | 0.688 in | Head Diameter (in): | 1 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Zerk Fitting | Zerk Fitting SW: | N |
| Misalignment Angle - a Deg. +/-: | 6 | Housing Style: | Female Rod End |
| Race Material: | Carbon Steel - corrosion resistant plating | Configuration: | Female |
| Product Selection Available SW: | Y | Axial Load: | 445 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Series: | Precision |
| Across Wrench Flats: | 0.562 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication Type: | Grease | Thread Type: | UNF |
| Bearing Type: | Rod End | Product Type: | TR |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 4,450 |
| Type: | Female Rod End | Thread: | LH |
| Bore Size (in): | 0.3750 in | Class: | Precision |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719502 | Weight: | 0.57 LB |
| Packaged Length: | 4.55 IN | Packaged Width: | 1.90 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

