Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 7N
Part #:1510701000
Catalog #:TRL 7N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.562 in | Ball Flat Diameter (in): | 0.586 in |
| Ball Diameter (in): | 0.812 in | Head Diameter (in): | 1.125 in |
| Thread Length (in): | 1.031 in | Base Diameter (in): | 0.75 in |
| Thread Size: | #7/16-20 | Housing Width (in): | 0.437 in |
| Length to Center of Ball (in): | 1.81 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Thread Type: | UNF |
| Axial Load: | 535 | Construction: | Three-Piece Rod End with Zerk Fitting |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Grease |
| Configuration: | Female | Housing Style: | Female Rod End |
| Race Material: | Carbon Steel - corrosion resistant plating | Zerk Fitting SW: | Y |
| Product Selection Available SW: | Y | Across Wrench Flats: | 0.625 |
| Series: | Precision | Misalignment Angle - a Deg. +/-: | 7 |
| Product Type: | TR | Bearing Type: | Rod End |
| Type: | Female Rod End | Lubrication: | Zerk Fitting |
| Thread: | LH | Max Static Radial Load: | 5,350 |
| Class: | Precision | Bore Size (in): | 0.4375 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720249 | Weight: | 0.19 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 0.44 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

