Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 8
Part #:1510800000
Catalog #:TRL 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.312 in | Housing Width (in): | 0.5 in |
| Base Diameter (in): | 0.875 in | Ball Width (in): | 0.625 in |
| Ball Diameter (in): | 0.937 in | Thread Size: | #1/2-20 |
| Ball Flat Diameter (in): | 0.698 in | Thread Length (in): | 1.156 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Race Material: | Carbon Steel - corrosion resistant plating | Across Wrench Flats: | 0.75 |
| Zerk Fitting SW: | N | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle - a Deg. +/-: | 6 |
| Product Type: | TR | Construction: | Three-Piece Rod End with Zerk Fitting |
| Configuration: | Female | Thread Type: | UNF |
| Product Selection Available SW: | Y | Bearing Type: | Rod End |
| Housing Style: | Female Rod End | Series: | Precision |
| Axial Load: | 740 | Lubrication Type: | Grease |
| Max Static Radial Load: | 7,400 | Thread: | LH |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Bore Size (in): | 0.5000 in | Class: | Precision |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719526 | Weight: | 0.32 LB |
| Packaged Length: | 2.25 IN | Packaged Width: | 2.95 IN |
| Packaged Height: | 1.15 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

