Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 10
Part #:1511000000
Catalog #:TRL 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 1 in | Housing Width (in): | 0.562 in |
| Head Diameter (in): | 1.5 in | Ball Flat Diameter (in): | 0.839 in |
| Thread Length (in): | 1.469 in | Thread Size: | #5/8-18 |
| Ball Width (in): | 0.75 in | Ball Diameter (in): | 1.125 in |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Product Type: | TR | Zerk Fitting SW: | N |
| Thread Type: | UNF | Construction: | Three-Piece Rod End with Zerk Fitting |
| Lubrication Type: | Grease | Housing Style: | Female Rod End |
| Bearing Type: | Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Misalignment Angle - a Deg. +/-: | 8 | Across Wrench Flats: | 0.875 |
| Axial Load: | 805 | Series: | Precision |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Configuration: | Female |
| Product Selection Available SW: | Y | Race Material: | Carbon Steel - corrosion resistant plating |
| Max Static Radial Load: | 8,050 | Thread: | LH |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.6250 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719533 | Weight: | 0.46 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 0.95 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

