Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 12
Part #:1511200000
Catalog #:TRL 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.978 in | Housing Width (in): | 0.687 in |
| Ball Diameter (in): | 1.312 in | Thread Length (in): | 1.719 in |
| Head Diameter (in): | 1.75 in | Thread Size: | #3/4-16 |
| Ball Width (in): | 0.875 in | Base Diameter (in): | 1.125 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Configuration: | Female | Housing Style: | Female Rod End |
| Lubrication Type: | Grease | Axial Load: | 1,130 |
| Product Type: | TR | Zerk Fitting SW: | N |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Series: | Precision | Race Material: | Carbon Steel - corrosion resistant plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle - a Deg. +/-: | 7 |
| Product Selection Available SW: | Y | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Construction: | Three-Piece Rod End with Zerk Fitting | Across Wrench Flats: | 1 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Max Static Radial Load: | 11,300 | Thread: | LH |
| Class: | Precision | Bore Size (in): | 0.7500 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719540 | Weight: | 0.68 LB |
| Packaged Length: | 5.55 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

