Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 16
Part #:1511600000
Catalog #:TRL 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.875 in | Base Diameter (in): | 1.688 in |
| Ball Width (in): | 1.375 in | Ball Flat Diameter (in): | 1.269 in |
| Housing Width (in): | 1 in | Thread Size: | #1 1/4-12 |
| Head Diameter (in): | 2.75 in | Thread Length (in): | 2.094 in |
| Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Product Selection Available SW: | Y | Misalignment Angle - a Deg. +/-: | 8.5 |
| Series: | Precision | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material: | Carbon Steel - corrosion resistant plating | Bearing Type: | Rod End |
| Construction: | Three-Piece Rod End with Zerk Fitting | Zerk Fitting SW: | N |
| Across Wrench Flats: | 1.5 | Configuration: | Female |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Thread Type: | UNF |
| Axial Load: | 2,100 | Housing Style: | Female Rod End |
| Product Type: | TR | Lubrication Type: | Grease |
| Thread: | LH | Type: | Female Rod End |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 21,000 |
| Bore Size (in): | 1 in | Class: | Precision |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719557 | Weight: | 2.24 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

