Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 16N
Part #:1511601000
Catalog #:TRL 16N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 1.375 in | Thread Length (in): | 2.094 in |
| Housing Width (in): | 1 in | Thread Size: | #1 1/4-12 |
| Ball Diameter (in): | 1.875 in | Base Diameter (in): | 1.688 in |
| Ball Flat Diameter (in): | 1.269 in | Head Diameter (in): | 2.75 in |
| Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 8.5 | Zerk Fitting SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Series: | Precision |
| Bearing Type: | Rod End | Across Wrench Flats: | 1.5 |
| Configuration: | Female | Lubrication Type: | Grease |
| Housing Style: | Female Rod End | Product Type: | TR |
| Product Selection Available SW: | Y | Thread Type: | UNF |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Race Material: | Carbon Steel - corrosion resistant plating |
| Axial Load: | 2,100 | Construction: | Three-Piece Rod End with Zerk Fitting |
| Max Static Radial Load: | 21,000 | Type: | Female Rod End |
| Thread: | LH | Lubrication: | Zerk Fitting |
| Class: | Precision | Bore Size (in): | 1 in |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288720287 | Weight: | 2.26 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

